Caterpillar 349FL

Caterpillar 349FL

Price
188,850 USD
Year
2015
Working hours
6,877 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberBZ200235
Unit NumberPG000028
Catalog NumberCU2495336
Manufacturing Year2015
Hours6,877 h
CountryUnited States
LocationSpartanburg, SC
Pricing
Price Excluding Tax188,850 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional information*Current Photos and Inspection Available Upon Request*.

Qualifies for CAT Certified Used (CCU),

SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN PRICING

108D CLEAN EMISSIONS MODULE TIER 4-FINAL
STICK, REACH 12'10" TB
TRACK, 36" TG GLT (FG)
COUNTERWEIGHT, 18,960 LB
CHANGER, HAND CRTL 2-WAY (ANSI)
CAMERA, REAR VIEW
JOYSTICK STANDARD
REACH 22'8" BOOM
SEAT, H-BACK, W/HEATER, S/AIR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • boom & stick
  • general condition
general appearance
  • Yes
  • No
  • No
  • Goodcab
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
safety items
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • 100%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Yes
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • is a little low
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Fair
  • Fair
stick
  • Fair
  • Good
  • Fair
bucket
  • No
  • Fair
  • Fair
final drives
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)35 1/2 inches
boom & stick
  • No
  • No
  • Good
  • Fair
  • Fair
  • Fair
general condition
  • No
  • Yes
  • No
  • No
  • Fair
  • Good
  • Fair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone