Quick Search

Caterpillar 349FL

Caterpillar 349FL

CAT Certified
Year
2019
Working hours
5,065 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Fredericksburg, VA
+1 540 682 2515
Show phone number
Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial Number0BZ220786
Unit Number22223320
Catalog Number10061484
Year2019
Hours5,065 h
CountryUnited States
LocationFREDERICKSBURG, United States
Pricing
Price Excluding Tax281,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional informationOperator's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1221
  • Yeslight cleaning needed
  • No
  • No
  • Good
  • Good
  • Poorseveral large gouges and scratches, metal peeled in one location, needs decal and rear deflector
  • Fairfuel tank decal, counterweight and reflectors on counterweight need replace
  • Good
  • Good
  • Goodouter guard is dented bad see pictures, needs decal in this area
  • Goodoperator door GI small dent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairfuel tank dented, right front C frame dented weld broken, sheet metal under lower windshield is damaged see pictures
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodfew burn holes see pictures
  • Good
  • Goodneeds lower blade
engine
800
  • No
  • No
  • Yeshydraulic needs to be topped off
  • No
  • No
  • No
  • red
  • normal
  • no
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • Yes
  • Yes
  • Good
  • Good
  • Fair1 cab 1 boom light out, tool box light lense cracked
  • Good
  • Good
  • Good
hydraulics
1300
  • full
  • Goodboth boom cylinders seeping RES
  • Goodseeping from cylinder head cap
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodstarting to seep RES
  • Good
  • Good
  • Good
  • Good
boom
300
  • R boom
  • Good
  • Good
  • Goodnormal wear for hrs
stick
300
  • 10 6"
  • Goodnormal wear for hrs
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?Nowill need turn soon sprocket will need to be replaced at this time
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front176 mm32
Carrier Rollers Rear176 mm32
Idlers Front21.522
Links32.6 mm17
Pins & Bushings (External)7.5 mm85
Pins & Bushings (Internal)34 1/875
Track Roller 151.5 mm15
Track Roller 951.6 mm15
Track Shoes (Width)35"/48.05
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering