Quick Search

CAT 349FL

CAT 349FL

Year
2018
Working hours
5,425 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Nitro, WV
+1 502 744 4441
Show phone number
Basic information
BrandCAT 349FL
Boyd Cat Company
CategoryCrawler Excavators
Serial NumberBZ220147
Unit NumberEQ00131647
Catalog Number10060880
Year2018
Hours5,425 h
CountryUnited States
LocationNitro, United States
Pricing
Price Excluding Tax277,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional information349F L FG EXCAVATOR CW RMV
349F L HEX AM-N BCF3
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
ARRANGEMENT, CTWT REMOVAL ANSI
BOOM PKG, REACH
CAB-ROPS, 70/30
CAMERA,REAR VIEW, CTWT REMOVAL
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
COMBINED CIR STP PKG
CONTROL, FINE SWING
COOLANT, COLD WEATHER
COUNTERWEIGHT, 18,960LBS
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL (FG)
GUARD,TRACK GUIDE, FULL LENGTH
IDLERS, STANDARD
LIGHTING CAB PKG
LIGHTS, HALOGEN, R/M-BOOM
LINES, HP, REACH BOOM
LINES, PILOT, BUCKET, QC
LINES, QC, REACH BOOM
LINES,PILOT,BOOM CTWT REMOVAL
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
Online Owner's Manual
PANEL, STD START SWITCH
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
ROLLERS, SINGLE FLANGE, LC-FG
SEAT BELT, 2"
SEAT,H-BACK,HEATER,S/AIR,COOL
STARTING AID, ETHER
STICK, REACH 12'10" TB
SUN SCREEN (70/30)
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering