Quick Search

Caterpillar 349F

Caterpillar 349F

Price
$475,000
Year
2019
Working hours
3,720 h
Email x
Name

My email address:*

My friend's email address:*

Message:

STOWERS MACHINERY CORPORATION
Knoxville, TN
+1 865 546 1414
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 349F
CategoryCrawler Excavators
Serial NumberHPD20895
Unit NumberHPD20895
Catalog Number4620577
Year2019
Hours3,720 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax475,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationLANE 3 ORDER
WIPER-RADIAL, 70/30 W/LOWER
PACK, ROLL ON ROLL OFF-TRUCK
STORAGE PROTECTION (DOMESTIC)
CERT EMISSIONS, EPA TIER 4
JOYSTICK STD STP PKG
LIGHTS, HALOGEN, R/M-BOOM
COLD WEATHER START PKG
LINES, PILOT, BUCKET, STD/UQC
TRACK, 35" TG PPR2 (FG)
STICK, REACH 11' TB
IDLER, HEAVY DUTY
LIGHTING CAB PKG
BOOM PKG, REACH
MIRROR, CAB, W/O GUARD
BKTA HD 72" 3.52YD3 TB
QUICK DRAINS, READY (OIL)
CHANGER,HAND CTRL 2-WAY (ANSI)
GUARD, TRACK GUIDING SEGMENTED
COOLANT, COLD WEATHER
DECALS, EXTERIOR ANSI
WASHER, WINDSHIELD UPPER/LOWER
DECALS, CAB ANSI
PRODUCT LINK, CELLULAR PL641
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering