Quick Search

CAT 349FL

CAT 349FL

Year
2016
Working hours
9,334 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT CAT
St. Johns, NL
+1 800 268 1965
Show phone number
Basic information
BrandCAT 349FL
Toromont Cat – Concord
CategoryCrawler Excavators
Serial NumberHPD00718
Unit NumberMT29943A
Catalog Number10009492
Year2016
Hours9,334 h
CountryCanada
LocationST. JOHNS, Canada
Pricing
Price Excluding Tax127,574 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
ENGINE ENCLOSURESENGINE ENCLOSURES
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
COUPLER, QUICKCOUPLER, QUICK
Additional informationBOOM 22'8" HD REACH
CHANGER,HAND CTRL 2-WAY (ISO)
Online Owner's Manual
STICK REACH 12'10" TB
TIER 4 - FINAL
VALVE ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering