Quick Search

Caterpillar 345CL

Caterpillar 345CL

Price
US$ 67,000
Year
2007
Working hours
14,624 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Racine, WI
+1 636 384 4021
Show phone number
Basic information
BrandCaterpillar 345CL
CategoryCrawler Excavators
Serial NumberPJW01732
Unit Number107436
Catalog Number4487777
Year2007
Hours14,624 h
CountryUnited States
LocationRacine, United States
Pricing
Price Excluding Tax67,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1161
  • No
  • No
  • Overall fair condition
  • Fair
  • Fair
  • PoorScratched up and rusty
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • FairSome fading & surface rust
  • Fair
safety items
400
  • No
  • Yes
  • Yes
  • Overall fair condition
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1130
  • Yes
  • Yes
  • No
  • No
  • No
  • Overall fair condition Small hole in back of cab
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
engine
530
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Cannot see in radiator
  • Overall fair condition
  • Good
  • No
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
cooling system
240
  • No
  • Overall fair condition
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Good
electrical, starting and charging system
500
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
950
  • Overall good condition
  • Good
  • FairVery slight seeping on rod end
  • FairVery slight seeping on rod end
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
120
  • Overall fair condition slight play in p&b
  • Good
  • Fair
  • Fair
stick
120
  • Overall fair price
  • Fair
  • Good
  • Fair
bucket
330
  • No
  • Cat
  • Overall fair condition
  • 58”
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • FairMissing 1 tooth
final drives
200
  • Overall good condition
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEAs is 30%
Notes - UNDERCARRIAGEOverall fair condition Will need sprockets & bushings turned
Track Frame - LeftGood
Track Frame - RightGood
Bushings0.330.3910063
Carrier Rollers 16.976.892238
Carrier Rollers 26.936.933030
Idlers Front0.870.943150
Internal Wear34.2134.253240
Links1.201.283818
Shoe Width35.4335.43
Sprocket Segments8.788.74
Track Roller 11.821.867264
Track Roller 21.901.945545
Track Roller 31.921.965040
Track Roller 41.941.944545
Track Roller 61.951.924350
Track Roller 71.941.954543
Track Roller 81.941.934548
Track Roller 91.861.876462
Track Shoes1.721.712829
Track Shoes (Width)35 1/2”35 1/2”
comments, misc. repairs, general remarks
  • Overall fair condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering