Quick Search

Caterpillar 340

Caterpillar 340

Year
2022
Working hours
696 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCaterpillar 340
CategoryCrawler Excavators
Serial NumberEFH00189
Unit NumberEFH189
Catalog Number4912569
Year2022
Hours696 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax519,253 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
TIRES, 33.25R29 BS VLT ** E2ATIRES, 33.25R29 BS VLT ** E2A
BATTERY, COLD WEATHERBATTERY, COLD WEATHER
BOOM TUBE W/EOUBOOM TUBE W/EOU
CAB, DELUXECAB, DELUXE
CONTROL, QCCONTROL, QC
COOLANT, COLD WEATHERCOOLANT, COLD WEATHER
CYLINDER, BOOMCYLINDER, BOOM
CYLINDER, STICKCYLINDER, STICK
FILM, EMCFILM, EMC
FILM, INTERIOR, ANSIFILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAYFILM, OPERATING PATTERN, 2WAY
FILM, STICK WARNING, ANSIFILM, STICK WARNING, ANSI
INSTRUCTIONS, ENGLISHINSTRUCTIONS, ENGLISH
INTEGRATED RADIO, W/O DABINTEGRATED RADIO, W/O DAB
LIGHTS, CAB, W/RAIN PROTECTORLIGHTS, CAB, W/RAIN PROTECTOR
LINES, HP, REACH BOOMLINES, HP, REACH BOOM
LINES, QC, REACH BOOMLINES, QC, REACH BOOM
LINES-QC, R12'10" STICKLINES-QC, R12'10" STICK
MONITOR, 10"MONITOR, 10"
QUICK DRAINS READY, HRCQUICK DRAINS READY, HRC
SIDECUTTERS, HEAVY DUTYSIDECUTTERS, HEAVY DUTY
TIP, PENETRATION PLUS ADVANSYSTIP, PENETRATION PLUS ADVANSYS
LINES-HP, R12'10" STICKLINES-HP, R12'10" STICK
ETHER STARTING AIDETHER STARTING AID
BLOCK HEATER, 120VBLOCK HEATER, 120V
CAMERA, 360 VISIBILITYCAMERA, 360 VISIBILITY
GRADE SENSOR, REACH BOOMGRADE SENSOR, REACH BOOM
MIRROR, CAB, W/O GUARDMIRROR, CAB, W/O GUARD
LIGHTS, REACH BOOM RH & LHLIGHTS, REACH BOOM RH & LH
LINES, DRAIN, PGCLINES, DRAIN, PGC
SUN SCREEN, REARSUN SCREEN, REAR
SWITCH, DISCONNECT W/JSSWITCH, DISCONNECT W/JS
WIPER, RADIAL W/LOWERWIPER, RADIAL W/LOWER
CYLINDER, BKT DBCYLINDER, BKT DB
GRADE SENSOR, R12'10" STICKGRADE SENSOR, R12'10" STICK
GUARD, TRACK GUIDE SEGMENTEDGUARD, TRACK GUIDE SEGMENTED
LINKAGE, BKT DB W/EYE GRADELINKAGE, BKT DB W/EYE GRADE
MIRROR, RH SIDE, FRONT & REARMIRROR, RH SIDE, FRONT & REAR
TRACK, 33" TGTRACK, 33" TG
FILM, ROPS CERTIFICATIONFILM, ROPS CERTIFICATION
JOYSTICKS, VERTICAL SLIDERJOYSTICKS, VERTICAL SLIDER
STORAGE PROTECTION (EXPORT)STORAGE PROTECTION (EXPORT)
LANE 3 ORDERLANE 3 ORDER
FAN, REVERSEFAN, REVERSE
PROD LINK, PLE683/PLE783 RADIOPROD LINK, PLE683/PLE783 RADIO
JOYSTICK STEER + AUX RELAY PKGJOYSTICK STEER + AUX RELAY PKG
COUPLER, PIN GRABBER DB W/PINSCOUPLER, PIN GRABBER DB W/PINS
LINE,COOLING,W/O INLET AIR HTRLINE,COOLING,W/O INLET AIR HTR
UC, LONG WIDEUC, LONG WIDE
MONITOR, 10" GRADE W/WIFIMONITOR, 10" GRADE W/WIFI
GRADE W/2D ADV, ASSIST&PAYLOADGRADE W/2D ADV, ASSIST&PAYLOAD
DOOR, RADIATOR W/SCREENDOOR, RADIATOR W/SCREEN
BOOM, REACH 21'4",EOUBOOM, REACH 21'4",EOU
FILM,EXTERIOR,ANSIFILM,EXTERIOR,ANSI
HYD PKG, HL ADV 2WAYHYD PKG, HL ADV 2WAY
LIGHTS, INSPECTION, HRCLIGHTS, INSPECTION, HRC
LIGHTS, SURROUND, PREM, 2D CGCLIGHTS, SURROUND, PREM, 2D CGC
NETWORK MANAGER, A6N2NETWORK MANAGER, A6N2
ROLL ON-ROLL OFF W/BKT AM-N 36ROLL ON-ROLL OFF W/BKT AM-N 36
STICK, R12'10" DB, EOUSTICK, R12'10" DB, EOU
BKT HD 66" 2.77YD3 DBBKT HD 66" 2.77YD3 DB
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering