Quick Search

Caterpillar 340FUHD

Caterpillar 340FUHD

Price
On Request
Year
2018
Working hours
1,319 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Zeppelin Baumaschinen
Wiedemar
+49 3614933318
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 340FUHD
CategoryCrawler Excavators
Serial NumberXBD20012
Unit NumberXBD20012
Catalog Number4888786
Year2018
Hours1,319 h
CountryGermany
LocationWiedemar
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationUNDERCARRIAGE TRACK BUSHINGS: 90 %
UNDERCARRIAGE TRACK ROLLERS: 90 %
UNDERCARRIAGE CARRIER ROLLERS: 90 %
TRACK SHOES (PADS) CONDITION: 90 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK LINKS: 90 %
UNDERCARRIAGE SPROCKETS: 90 %
UNDERCARRIAGE IDLERS: 90 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering