Caterpillar 336FL

Caterpillar 336FL

Price
224,900 USD
Year
2015
Working hours
4343 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01528
Unit NumberRUC0187
Catalog NumberCU4357217
Manufacturing Year2015
Hours4343 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 224,900
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUNTERWEIGHTCOUNTERWEIGHT
COUPLERCOUPLER
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

108D CLEAN EMISSIONS MODULE T4F
336F L HEX
3733834 ENGINE AR-COMPL
ACCUMULATOR WITH CRN
AIR CLEANER
ALARM, TRAVEL
BATTERY, COLD WEATHER
BELT, SEAT, 3" RETRACTABLE
BKT R-CYL/LINKAGE
BLOCK HEATER
BOOM, HD REACH 21'4"
BUMPER, SIDERUBBER
CAB 70/30 GRD PKG
CAB GP
CAMERA, REAR VIEW
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
COLD WEATHER STARTING PKG
COMBINED CIR STP P
CONTROL, COUPLER
CONTROL, FINE SWING
COOLING, HIGH AMB
COVER, FENDER
CYLINDER, BKT (DB LINKAGE)
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
ETHER AID
GUARD
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF
INSTRUCTIONS, ANSI
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HALOGEN)
LIN,STICK-IN TCS
LINES, BOOM-UP STD
LINES, CYLINDER, BOOM
LINES, FRONT (QC)
LINES, OIL COOLER, STD
LINES, SDRV (STD)
LINES,BDRV (TCS20)
LINES,TRAVEL (STP)
LINES-HP, 12'10" STICK
LINES-HP, REACH BOOM
LINES-QC, 12'10" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT-DB W/LIFT
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
MODULE AR-EXH
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PROD LINK
RADIO, 24V AM/FM
REACH BOOM PKG
REGIONAL PKG
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R12'10" DB
TERMINALS, JUMP START
TRACK, 34" TG (GLT)
UPPER COVER
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC
WASHER, WINDSHIELD
WIPER-RADIAL, FRONT 70/30
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone