Caterpillar 336FL

Caterpillar 336FL

Price
210,500 USD
Year
2015
Working hours
4068 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01326
Unit NumberEQ0074301
Catalog NumberCU4335320
Manufacturing Year2015
Hours4068 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$ 210,500
Tax-
Price Including Tax-
Features
Additional Information12' 10" STICK
21' 4" BOOM
34" TG TRACK
DB-LINKAGE
FINE SWING CONTROL
HI-AMBIENT COOLING
PRODUCT LINK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone