Caterpillar 336FL10

Caterpillar 336FL10

Price
181,300 USD
Year
2015
Working hours
3809 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL10
CategoryCrawler Excavators
Serial NumberRKB01266
Unit NumberQUC0080
Catalog NumberCU2496444
Manufacturing Year2015
Hours3809 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 181,300
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUNTERWEIGHTCOUNTERWEIGHT
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

1000 ENGINE
108D CLEAN EMISSIONS MODULE
336F L HEX
ACCUMULATOR WITH CRN
ALARM, TRAVEL
BATTERY, COLD WEATHER
BELT, SEAT, 3" RETRACTABLE
BKT R-CYL/LINKAGE
BLOCK HEATER
BOOM, HD REACH 21'4"
CAB 70/30 GRD PKG
CAB GP
CAMERA, REAR VIEW
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
COLD WEATHER STARTING PKG
COMBINED CIR STP P
CONTROL, COUPLER
CONTROL, FINE SWING
COOLING, HIGH AMB
COVER, FENDER
CYLINDER, BKT (DB LINKAGE)
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
ETHER AID
GUARD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
HATCH, OPENABLE ROOF
INSTRUCTIONS, ANSI
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HALOGEN)
LIN,STICK-IN TCS
LINES, BOOM-UP STD
LINES, CYLINDER, BOOM
LINES, FRONT (QC)
LINES, OIL COOLER, STD
LINES, SDRV (STD)
LINES,BDRV (TCS20)
LINES,TRAVEL (STP)
LINES-HP, R10.6" STICK
LINES-HP, REACH BOOM
LINES-QC, R10'6" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT-DB W/LIFT
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
MODULE AR-EXH
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PREFILTER, AIR (INTEGRATE)
PROD LINK
RADIO, 24V AM/FM
REACH BOOM PKG
REGIONAL PKG
SEAT,H-BACK,HEATER,S/AIR,COOL
STICK, R10'6" DB
TERMINALS, JUMP START
TRACK, 34" TG (GLT)
UPPER COVER, STAND
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC
WASHER, WINDSHIELD
WIPER-RADIAL, FRONT 70/30
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone