Quick Search

Caterpillar 336EW

Caterpillar 336EW

Price
US$ 442,410
Year
2019
Working hours
6,324 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
10421 Fern Hill Drive, FL
+1 813 671 3700
Show phone number
Basic information
BrandCaterpillar 336EW
CategoryCrawler Excavators
Serial NumberYBN00406
Unit NumberYBN00406
Catalog Number4653880
Year2019
Hours6,324 h
CountryUnited States
Location10421 Fern Hill Drive, United States
Pricing
Price Excluding Tax442,410 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*MACHINE ECM
*FILM, LIFTING
*WIPER, RADIAL W/O LOWER
*LINES-QC, R12'10" STICK
*LINES, QC, REACH BOOM
*HYDRAULIC PKG, STANDARD
*MIRROR, RH SIDE, FRONT & REAR
*CAB, DELUXE
*CAMERA, REAR + RH VIEW
*RADIO, W/BLUETOOTH
LANE 3 ORDER
ROLL ON-ROLL OFF W/O BKT QC DB
*BOOM TUBE W/EOU
*SENSOR, PRESSURE, EOU
*FINE SWING
*QUICK DRAINS READY
*RECEIVER, BLUETOOTH
*DECALS, STICK WARNING, ANSI
*FILM, EMC
*CONTROL, QC
*PEDAL, STRAIGHT TRAVEL
*GUARD, BOTTOM HD
*GRADE W/2D, ASSIST&PAYLOAD
*GRADE SENSOR, REACH BOOM
*CYLINDER, BOOM
*DECALS, EXTERIOR, ANSI
*FILM, OPERATING PATTERN, 2WAY
*DECALS, CAB, ANSI
STORAGE PROTECTION (EXPORT)
*GUARD, TRACK GUIDE SEGMENTED
*GUARD, SWIVEL
*CYLINDER, STICK
*MIRROR, CAB, W/O GUARD
*FILM, ROPS CERTIFICATION
*SWITCH, DISCONNECT
BKT GD 60" 2.97YD3 DB
*BOOM, REACH 21'4"
*CYLINDER, BKT DB
*COUNTERWEIGHT, 14,990LBS
*TRAVEL ALARM
*LIGHT, CHASSIS
*LONG UC W/ HD ROLLER
*336-07A HEX
*LINES, DRAIN, PGC
*STICK, R12'10"
*BEARING, SWING STD
*LIGHTS, CAB, W/O 360
*DOOR, RADIATOR W/O SCREEN
*COMMON ARRANGEMENT
*LINKAGE, BKT DB W/ EYE CGC
*FRAME, SWING STD, BUMPER READY
*GUARD, TRAVEL MOTOR HD
*ETHER STARTING AID
*PRODUCT LINK PKG, CELL PLE742
*MONITOR, 10"
INSTRUCTIONS, ENGLISH
*FAN, STD
*GRADE SENSOR, R12'10" STICK
*TRACK, 33" TG
*LIGHTS, REACH BOOM RH & LH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering