Caterpillar 336EL HYB

Caterpillar 336EL HYB

Price
233,680 USD
Year
2013
Working hours
4508 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL HYB
CategoryCrawler Excavators
Serial NumberRZA00331
Unit NumberE122242
Catalog NumberCU2253176
Manufacturing Year2013
Hours4508 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax$ 233,680
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBOOM, ONE PIECE
ENCLOSED CAB
GUARDING
STICK LENGTH: 12'10"
TRACK SHOE WIDTH/TYPE: 33" TG
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone