Caterpillar 336EL HYB

Caterpillar 336EL HYB

Price
233,128 USD
Year
2013
Working hours
4505 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL HYB
CategoryCrawler Excavators
Serial NumberRZA00362
Unit NumberE124457
Catalog NumberCU2254940
Manufacturing Year2013
Hours4505 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 233,128
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
COUPLER, QUICKCOUPLER, QUICK
Additional InformationBOOM, ONE PIECE
ENCLOSED CAB
GUARDING
STICK LENGTH: 12'10"
TRACK SHOE WIDTH/TYPE: 33" TRIPLE GROUSER
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone