Caterpillar 336EL HMR

Caterpillar 336EL HMR

Price
133,667 USD
Year
2013
Working hours
5217 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL HMR
CategoryCrawler Excavators
Serial NumberRZA00549
Unit NumberM433882
Catalog NumberCU1993635
Manufacturing Year2013
Hours5217 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 133,667
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationTIP, PENETRATION PLUS
BUCKET-SD, 48" 1.8 YD3 (DB)
BELT, SEAT, (3") RETRACTABLE
HOT LIST PRICING
5025 03/26/20
AIR CLEANER, STANDARD
ALARM, TRAVEL
BATTERY, COLD WEATHER
BLOCK HEATER
BOOM, REACH 6.5M (21'4") HD
C9.3 ENGINE
CAB STD PKG
CAB-ROPS,70/30,W/VANDAL-GBSS
CAMERA, REAR VIEW PKG
CAMERA, REAR VIEW, MIRROR RH
CERT EMISSIONS, EPA/EU
CIRCUIT, COMBINED
COLD WEATHER STARTING PKG
CONTROL, CENTER-LOCK COUPLER
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
COUPLER, CENTER-LOCK
CYLINDER, BKT (DB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
GUARD HD BOTTOM PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTE
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF
HYD VLV, TCS PKG
INCLUDES UP TO A 48" GP BUCKET
INSTRUCTIONS, ANSI (CAB)
INSTRUCTIONS, ANSI (OUTSIDE)
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HALOGEN)
LINES, CYLINDER, BOOM
LINES-HP PKG(R-BOOM/12'10"ST
LINES-HP, R3.9M (12'10") STK
LINES-HP, REACH BOOM
LINES-QC PKG(R-BOOM/12'10"ST
LINES-QC, REACH BOOM
LINKAGE, BKT-DB W/LIFT
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK-SATELLITE PL321
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STICK HD PKG
R-CYLINDER PKG
RADIO, 24V AM/FM
REGIONAL PKG,336E L H (ADSD-
RPM INDUSTRIES,QUICK-EVAC SYSTEM
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R3.9 (12'10") DB HD
SUN, SHADE (70/30)
TERMINALS, JUMP START
TOOL CTRL STP PKG
TRACK, 33" TG (GLT)
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER/LOW
WIPER-RADIAL, FRONT 70/30
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationTIP, PENETRATION PLUS
BUCKET-SD, 48" 1.8 YD3 (DB)
BELT, SEAT, (3") RETRACTABLE
HOT LIST PRICING
5025 03/26/20
AIR CLEANER, STANDARD
ALARM, TRAVEL
BATTERY, COLD WEATHER
BLOCK HEATER
BOOM, REACH 6.5M (21'4") HD
C9.3 ENGINE
CAB STD PKG
CAB-ROPS,70/30,W/VANDAL-GBSS
CAMERA, REAR VIEW PKG
CAMERA, REAR VIEW, MIRROR RH
CERT EMISSIONS, EPA/EU
CIRCUIT, COMBINED
COLD WEATHER STARTING PKG
CONTROL, CENTER-LOCK COUPLER
CONTROL, FINE SWING
COOLING, HIGH AMBIENT
COUPLER, CENTER-LOCK
CYLINDER, BKT (DB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
GUARD HD BOTTOM PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTE
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF
HYD VLV, TCS PKG
INCLUDES UP TO A 48" GP BUCKET
INSTRUCTIONS, ANSI (CAB)
INSTRUCTIONS, ANSI (OUTSIDE)
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HALOGEN)
LINES, CYLINDER, BOOM
LINES-HP PKG(R-BOOM/12'10"ST
LINES-HP, R3.9M (12'10") STK
LINES-HP, REACH BOOM
LINES-QC PKG(R-BOOM/12'10"ST
LINES-QC, REACH BOOM
LINKAGE, BKT-DB W/LIFT
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK-SATELLITE PL321
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STICK HD PKG
R-CYLINDER PKG
RADIO, 24V AM/FM
REGIONAL PKG,336E L H (ADSD-
RPM INDUSTRIES,QUICK-EVAC SYSTEM
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R3.9 (12'10") DB HD
SUN, SHADE (70/30)
TERMINALS, JUMP START
TOOL CTRL STP PKG
TRACK, 33" TG (GLT)
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER/LOW
WIPER-RADIAL, FRONT 70/30
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodApril 16
  • FairSmall hole in seat
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Full, clean
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • 256”
  • Good
  • Good
  • Good
stick
  • 149”
  • Good
  • Good
  • Good
bucket
  • Yes
  • 46”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)3232
comments, misc. repairs, general remarks
  • Machine is in operating condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources