Caterpillar 336EL

Caterpillar 336EL

Price
143,906 USD
Year
2013
Working hours
6084 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY02349
Unit NumberEM2013370
Catalog NumberCU4427297
Manufacturing Year2013
Hours6084 h
CountryUnited States
LocationAugusta, GA
Pricing
Price Excluding Tax$ 143,906
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information*GUARD, SWIVEL
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF
*HYD VLV PKG
*INSTRUCTION,NORTH AMERICA ANSI
*JOYSTICK STANDARD STP PKG
*JOYSTICK, ONE BUTTON
*LIGHTING, CAB (HALOGEN)
*LINES, CYLINDER, BOOM
*LINES, OIL COOLER, STD
*LINKAGE, BKT-DB W/LIFT
*MAT, FLOOR, RH PEDAL
*MIRRORS, CAB, EXTERNAL
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT TRAVEL
*PRODUCT LINK-SATELLITE (PL321)
*QUICK DRAINS, READY (OIL)
*R-BOOM/12'10" STICK HD PKG
*R-CYLINDER PKG
*RADIO, 24V AM/FM
*REGIONAL PKG REGULATED (NACD)
*SEAT, H-BACK, W/HEATER,S/AIR
*STICK, R12'10" DB HD
*SUN, SHADE (70/30)
*TERMINALS, JUMP START
*TRACK, 33" TG (GLT)
*VALVE, ANTI DRIFT, BOOM
*VALVE, ANTI DRIFT, STICK
*VALVE, HYDRAULIC
*WASHER, WINDSHIELD UPPER/LOWER
*WIPER-RADIAL, FRONT 70/30
12'10" HD STICK 0913 1118
21'4" HD R-BOOM
CERT EMISSIONS, EPA/EU
INSTRUCTION,NORTH AMERICA ANSI
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
ROLL ON-ROLL OFF W/O BUCKET
STORAGE PROTECTION (EXPORT)
*ACCUMULATOR WITH CRN
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • No
  • Good
  • Fairsmall dent in right side frame rail
  • Good
  • Good
  • Good
  • Good
  • Fairdent in compartment door
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • Red
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Full
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number6y-2589/2590
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1571571212
Carrier Rollers Rear1571571212
Idlers Front22.522.52828
Links1231231414
Pins & Bushings (External)69693636
Pins & Bushings (Internal)8678671515
Track Roller 11781781212
Track Roller 2179178512
Track Roller 817917955
Track Roller 91781781212
Track Shoes (Width)850mm850mm
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone