Caterpillar 336EL

Caterpillar 336EL

Price
165,000 USD
Year
2013
Working hours
4726 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY02463
Unit Number182U013
Catalog NumberCU4292786
Manufacturing Year2013
Hours4726 h
CountryUnited States
LocationUrbana, IA
Pricing
Price Excluding Tax$ 165,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPICTURES AS OF: 5/21/18 4165 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • Good
  • Good
  • Good
  • FairSome small dents/scratches, paint worn off lower part of counterweight.
  • FairSome scratches/chipping of decals. Paint overspray on RH decal.
  • Good
  • Good
  • FairHave been repaired with body filler and painted, some scratches.
  • Good
  • Good
  • Good
  • Good
  • FairMachine has had some repairs/repaint. Evidence of old decals that have been removed.
  • Good
  • Good
  • FairMinor dent/crack in radiator door/screen. Some damage visible inside door. Door has been repaired/painted
  • FairSome minor scratches/surface rust.
  • Good
  • No
safety items
  • Good
  • Good
  • GoodBreakout hammer installed.
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHigh pressure fuel pump has been replaced.
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOil level low.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 21’ 4”
stick
  • Good
  • GoodA few minor nick/dents in lower part of stick.
  • Good
  • 12’ 8”
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • CAT
  • 1.84 yd
  • Could use tightened/shims removed, 1/4” play between bucket/stick.
  • 48”
final drives
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front154154.52422
Carrier Rollers Rear155154.52022
Front Idler21.5222422
Links32.2632.263131
Pins & Bushings (External)8.648.894539
Pins & Bushings (Internal)865.5866510
Track Roller 146.7445.972737
Track Roller 246.9947.52317
Track Roller 3GuardGuard
Track Roller 447.7546.991323
Track Roller 5GuardGuard
Track Roller 646.9947.52317
Track Roller 7GuardGuard
Track Roller 849.5349.5300
Track Roller 949.0249.5300
Track Shoes40.1340.89116
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
SegmentsGood
comments, misc. repairs, general remarks
  • Inspected 5-21-18 at 4165 hrs.
boom & stick
  • Good
  • Good
  • Good
  • Good
  • No
  • No
general condition
  • Good
  • Good
  • Yes
  • Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone