Caterpillar 336EL

Caterpillar 336EL

Price
190,000 USD
Year
2013
Working hours
4618 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY02379
Unit Number1034361
Catalog NumberCU2601654
Manufacturing Year2013
Hours4618 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$ 190,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationThis machine is being sold as is where is. Absolutely no expressed or implied warranty. Absolutely no after sale repairs.
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • FairGouged accross center
  • Good
  • Good
  • FairPump door bent
  • Good
  • Good
  • Good
  • FairExterior cab bent
  • Good
  • GoodTie down loops bent
  • FairWorn
  • GoodScreen
  • FairAccess door bent/dented
  • Good
  • Good
  • No
  • No
  • YesTaken 3-14-2018 @ 4617 hrs
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • YesROPS ISO 2008
  • Yes
  • Yes
gauges, operator station, console
  • Good72 ambient - 50 vent
  • Good
  • Good
  • Good
  • Good
  • GoodMonitor
  • Good
  • Good72 ambient - 120 vent
  • Good
  • Good4618 hrs
  • Good
  • GoodInstalled March 2018
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • No
  • Yes2008
  • N/A
  • 30%
engine
  • GoodServiced 3-14-2018 @ 4617 hrs
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • GoodPerformed service 3-14-2018 @ 4617 hrs
  • Good
  • GoodTurbo
  • No
  • No
  • Yes2012 non road
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesHas bottle installed
hydraulics
  • Good
  • Good
  • Good
  • GoodServiced 3-14-2018 @ 4617 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • At full mark
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
  • 21ft 4in
stick
  • Good
  • Good
  • Good
  • 12ft 8in
bucket
  • Good
  • Good
  • Good
  • FairLeading edges worn
  • FairWorn
  • No
  • Rawlings - sand bucket
  • No coupler
  • N/A
  • 48 inch
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front15915848
Carrier Rollers Rear15915848
Idlers Front22222828
Idlers RearN/AN/A
Links1231236060
Pins & Bushings (External)6969.5208
Pins & Bushings (Internal)8668661010
Segments226226
Track Roller 120202020
Track Roller 220202020
Track Roller 3RGRG
Track Roller 41920520
Track Roller 5RGRG
Track Roller 62019205
Track Roller 7RGRG
Track Roller 82019205
Track Roller 920202020
Track Shoes (Width)3033208
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonGood
Carrier RollersGood per measurement
IdlersGood per measurement
Link Part Number6Y-2589
LinksFair - half life
Pins & Bushings (External)Good per measurement
Pins & Bushings (Internal)Good per measurement
SegmentsNo available wear chart
Track Shoes33 3/4 inch
comments, misc. repairs, general remarks
  • Retail Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone