Caterpillar 336EL

Caterpillar 336EL

Price
115,000 USD
Year
2013
Working hours
7773 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY02302
Unit NumberBZY02302
Catalog NumberCU4305450
Manufacturing Year2013
Hours7773 h
CountryUnited States
LocationScott City, MO
Pricing
Price Excluding Tax$ 115,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, SHORTSTICK, SHORT
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information18PM1949
336EL HYD EXC. 13,228 LB CTWT
C9.3 ENGINE
CAB AIR
CAB STANDARD PKG
CAMERA, REAR VIEW PKG
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER STARTING PKG
COOLING, HIGH AMBIENT
FIELD INST KIT,HYD.,PINGRABBER
LIGHTING, CAB (HALOGEN)
R-BOOM/12'10" STICK HD PKG
TIER 4 - INTERIM
TRACK, 34" TG (GLT)
REGIONAL PKG
GUARD HD BOTTOM
SEAT, H-BACK W/HEAT,S/AIR
GUARD,TRACK GUIDE,SEGMENTED
HOT LIST
JOYSTICK STANDARD
QUICK DRAINS, READY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • No
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRight and left side compartment doors dented
  • GoodRight and left side fenders dented
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • No
  • No
  • N/a
  • Good
  • Good
  • PoorInoperable
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • No
  • Yes
  • Full
  • N/a
  • GoodOutside temp 32 degrees, unable to verify
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMeter replaced at 6,409 hours according to cat facts. Current meter is reading 1362 hours. There isnt a replacement tag in the cab.
  • Good
  • GoodApr 2018
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N/a
  • N
  • N/a
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • N/a
  • Good
  • FairHad to jump start
  • Good
  • Good
  • Good
  • Good
hydraulics
  • N/a
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • N/a
  • N/a
boom
  • N/a
  • Good
  • Good
  • Good
stick
  • N/a
  • Good
  • Good
  • Good
bucket
  • No
  • No bucket
final drives
  • N/a
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE50%
Notes - UNDERCARRIAGEN/a
Notes - UNDERCARRIAGE 1N/a
Notes - UNDERCARRIAGE 2N/a
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone