Caterpillar 336DLN

Caterpillar 336DLN

Price
142,326 USD
Year
2011
Working hours
7500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336DLN
CategoryCrawler Excavators
Serial NumberMYG00377
Unit NumberBXO5911
Catalog NumberCU2489102
Manufacturing Year2011
Hours7500 h
CountryNetherlands
LocationVlissingen
Pricing
Price Excluding Tax$ 142,326
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationRops Cab, A/C, Boom 6.50m , Stick 3.20m, Check Valves, HP+MP Lines, EX Bucket, (CE)
Tires UC @ 60%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTAFRIC EQUIPMENTSee InventoryWebsiteSelect contact
FREDERIQUE SIMMONS
Morocco
Telephone:+33 1 4906 4389
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone