Quick Search

Caterpillar 336 10

Caterpillar 336 10

Price
$372,855
Year
2020
Working hours
2,370 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Waco, TX
+1 7262167607
Show phone number
Basic information
BrandCaterpillar 336 10
CategoryCrawler Excavators
Serial NumberYBN10207
Unit NumberHLK041749
Catalog Number4863451
Year2020
Hours2,370 h
CountryUnited States
LocationWaco, United States
Pricing
Price Excluding Tax372,855 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
BLUETOOTHBLUETOOTH
Additional informationCAB, DELUXE
STICK, R10'6"
GRADE W/2D, ASSIST&PAYLOAD
CAMERA, REAR + RH VIEW
TRACKS, 33"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering