Caterpillar 336GC

Caterpillar 336GC

Price
On Request
Year
2019
Working hours
3,251 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336GC
CategoryCrawler Excavators
Serial NumberHFJ00140
Unit NumberHFJ00140
Catalog NumberCU4828018
Manufacturing Year2019
Hours3,251 h
CountryGermany
LocationMülheim-kärlich
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationCUTTING WIDTH: 1600 MM
UNDERCARRIAGE TRACK BUSHINGS: 90 %
UNDERCARRIAGE TRACK ROLLERS: 90 %
UNDERCARRIAGE CARRIER ROLLERS: 90 %
TRACK SHOES (PADS) CONDITION: 90 %
TRACK SHOES (PADS) WIDE: 600 MM
LENGTH OF STICK: 2800 MM
UNDERCARRIAGE TRACK LINKS: 90 %
UNDERCARRIAGE SPROCKETS: 90 %
UNDERCARRIAGE IDLERS: 90 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Christof Decker
Germany
Telephone:+49 2630941923
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone