Caterpillar 336

Caterpillar 336

Price
253,850 USD
Year
2019
Working hours
3,235 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336
CategoryCrawler Excavators
Serial NumberDKS00797
Unit NumberPG000722
Catalog NumberCU4811809
Manufacturing Year2019
Hours3,235 h
CountryUnited States
LocationSummerville, SC
Pricing
Price Excluding Tax253,850 USD
Tax-
Price Including Tax-
Details
Additional informationQualifies for CAT Certified Used (CCU).

Unit includes Bucket

MIRROR, CAB, W/O GUARD
LINKAGE, BKT DB W/EYE GRADE
FAN, STD
LIGHTS, CAB, W/O 360
PRODUCT LINK PKG, CELL PLE742
CYLINDER, STICK
CAB, DELUXE
CONTROL, QC
WIPER, RADIAL W/O LOWER
CYLINDER, BKT DB
LINES-QC, R12'10" STICK
STICK, R12'10"
GUARD, TRACK GUIDE SEGMENTED
FILM, LIFTING
PACK, ROLL ON ROLL OFF-TRUCK
TRACK, 33" TG
NO STORAGE PROTECTION
SWITCH, DISCONNECT
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
LINES, QC, REACH BOOM
FILM, OPERATING PATTERN, 2WAY
HYDRAULIC PKG, STANDARD
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
LINES, DRAIN, PGC
LANE 2 ORDER
LIGHTS, REACH BOOM RH & LH
CAMERA, REAR + RH VIEW
GRADE SENSOR, R12'10" STICK
MIRROR, RH SIDE, FRONT & REAR
DOOR, RADIATOR W/O SCREEN
MONITOR, 10"
BOOM, REACH 21'4"
FILM, EMC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yesbumper guard
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red elc
  • no oil pressure codes at this time
  • no smoke at this time
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • No
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • GoodTEETH REPLACED @ 3234 HRS
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number
Notes - UNDERCARRIAGESPROCKETS REPLACED @ 3234 HRS
SegmentsSPROCKETS REPLACED @ 3234 HRS
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front3535
Carrier Rollers Rear3535
Idlers Front3135
Links4945
Pins & Bushings (External)8279
Segments00
Track Roller 13739
Track Roller 22730
Track Roller 42023
Track Roller 52323
Track Roller 73027
Track Roller 83948
Track Shoes (Width)33.533.51010
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone