Caterpillar 336

Caterpillar 336

Price
250,000 USD
Year
2019
Working hours
4080 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336
CategoryCrawler Excavators
Serial NumberDKS00255
Unit NumberDKS00255
Catalog NumberCU4697414
Manufacturing Year2019
Hours4080 h
CountryUnited States
Location10421 Fern Hill Drive, FL
Pricing
Price Excluding Tax250,000 USD
Tax USD
Price Including Tax USD
Details
Additional InformationBKT GD 60" 2.97YD3 DB
MIRROR, CAB, W/O GUARD
FAN, STD
LIGHTS, CAB, W/O 360
PRODUCT LINK PKG, CELL PLE742
CYLINDER, STICK
CAB, DELUXE
WIPER, RADIAL W/O LOWER
CONTROL, QC
CYLINDER, BKT DB
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
LINKAGE, BKT DB W/ EYE CGC
GUARD, TRACK GUIDE SEGMENTED
FILM, LIFTING
PACK, ROLL ON ROLL OFF-TRUCK
LANE 3 ORDER
TRACK, 33" TG
SWITCH, DISCONNECT
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
LINES, QC, REACH BOOM
HYDRAULIC PKG, COMBINED
FILM, OPERATING PATTERN, 2WAY
STORAGE PROTECTION
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
LINES, HP, REACH BOOM
LINES, DRAIN, PGC
LIGHTS, REACH BOOM RH & LH
GRADE SENSOR, R12'10" STICK
DOOR, RADIATOR W/O SCREEN
CAMERA, REAR VIEW W/MIRROR
MONITOR, 10"
BOOM, REACH 21'4"
STICK, R12'4"
MIRROR, RIGHT SIDE, FRONT
Features
Additional InformationBKT GD 60" 2.97YD3 DB
MIRROR, CAB, W/O GUARD
FAN, STD
LIGHTS, CAB, W/O 360
PRODUCT LINK PKG, CELL PLE742
CYLINDER, STICK
CAB, DELUXE
WIPER, RADIAL W/O LOWER
CONTROL, QC
CYLINDER, BKT DB
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
LINKAGE, BKT DB W/ EYE CGC
GUARD, TRACK GUIDE SEGMENTED
FILM, LIFTING
PACK, ROLL ON ROLL OFF-TRUCK
LANE 3 ORDER
TRACK, 33" TG
SWITCH, DISCONNECT
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
LINES, QC, REACH BOOM
HYDRAULIC PKG, COMBINED
FILM, OPERATING PATTERN, 2WAY
STORAGE PROTECTION
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
LINES, HP, REACH BOOM
LINES, DRAIN, PGC
LIGHTS, REACH BOOM RH & LH
GRADE SENSOR, R12'10" STICK
DOOR, RADIATOR W/O SCREEN
CAMERA, REAR VIEW W/MIRROR
MONITOR, 10"
BOOM, REACH 21'4"
STICK, R12'4"
MIRROR, RIGHT SIDE, FRONT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone