Caterpillar 336FL

Caterpillar 336FL

Price
146,120 USD
Year
2015
Working hours
4372 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB00698
Unit NumberE158791
Catalog NumberCU4640137
Manufacturing Year2015
Hours4372 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 146,120
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
COUPLER, QUICKCOUPLER, QUICK
Additional InformationPATTERN CHANGER
TRACK SHOE WIDTH/TYPE: 33" TRIPLE GROUSER
PRODUCT LINK: INCLUDES
ENCLOSED CAB
GUARDING
ENGINE TIER RATING: TIER 4 FINAL
BOOM, ONE PIECE
STICK LENGTH: 10'6"
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
COUPLER, QUICKCOUPLER, QUICK
Additional InformationPATTERN CHANGER
TRACK SHOE WIDTH/TYPE: 33" TRIPLE GROUSER
PRODUCT LINK: INCLUDES
ENCLOSED CAB
GUARDING
ENGINE TIER RATING: TIER 4 FINAL
BOOM, ONE PIECE
STICK LENGTH: 10'6"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • Yes
  • GoodSMALL DENT FUNCTIONAL
  • Good
  • Good
  • Good
  • FairPEELING, SCRATCHED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSCRATCHED AND GOUGED
  • Good
  • FairPUMP DOOR HAS DENTS INSIDE AND OUTSIDE
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Full
  • Full
  • MISSING PATTERN CHANGE CARD
  • Good
  • FairSwitch plate missing tab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNO DATE TAG
  • FairSEAT HAS STAINS missing adjuster knob
  • Good
  • FairWASHERS INOP blades need replaced
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
  • FairDIRTY PART OF SERVICE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • YesNo canister
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • 21’4”
  • Fairgouges
  • Good
  • Goodsome side to side movement
stick
  • 12’10”
  • Good
  • Fairgouges
  • Good
bucket
  • Yes
  • cat
  • cat
  • 34 in.
  • FairFrog wore has been welded on
  • Goodslight movement
  • Good
  • Good
  • Good
final drives
  • Goodleft drain wet
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Link Part Number6Y-2589
Notes - UNDERCARRIAGETRACK PINS ARE DRY AND SQUEALING
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front6.226.30104
Carrier Rollers Rear6.306.22410
Idlers Front.78.7877
Links4.84.82828
Pins & Bushings (External)2.662.663636
Track Roller 1.80.74205
Track Roller 2.78.781515
Track Roller 3.78.781515
Track Roller 4.78.781515
Track Roller 5GUARDGUARD
Track Roller 6.78.781515
Track Roller 7.78.781515
Track Roller 8.78.74155
Track Roller 9.86.864040
Track Shoes (Width)1.101.101616
comments, misc. repairs, general remarks
  • SERVICE MACHINE
  • INSPECT MACHINE
  • QUOTE MACHINE
  • WASH
  • FINAL INSPECTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone