Caterpillar 336

Caterpillar 336

Price
335,000 USD
Year
2019
Working hours
1066 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336
CategoryCrawler Excavators
Serial NumberDKS01858
Unit Number468516
Catalog NumberCU4562476
Manufacturing Year2019
Hours1066 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax335,000 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationCAT CERTIFIED USED
839 GD 7/6/20
BLOCK HEATER
336 COMMON AR
BATTERY, COLD WEATHER
BEARING, SWING STD
BOOM TUBE W/EOU
BOOM, REACH 21'4"
C9.3 ENGINE
CAB, DELUXE
CAMERA, 360 VISIBILITY
CONTROL, QC
COOLANT, COLD WEATHER
COUNTERWEIGHT, 6.8MT 14,990
COUPLER, PG W/O PIN DB
CYLINDER, BKT DB
CYLINDER, BOOM
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
DECALS, STICK WARNING, ANSI
DOOR, RADIATOR W/O SCREEN
ETHER STARTING AID
FAN, STD
FILM, EMC
FILM, LIFTING
FILM, OPERATING PATTERN, 2WAY
FINE SWING
FRAME, SWING STD, BUMPER RDY
GRADE SENSOR, R12'10" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDE SEGMENTED
GUARD, TRAVEL MOTOR HD
HYDRAULIC PKG, COMBINED
LIGHT, CHASSIS
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, REACH BOOM RH & LH
LINES, DRAIN, PGC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
LONG UC W/ HD ROLLER
MACHINE ECM
MIRROR, CAB, W/O GUARD
MIRROR, RH SIDE, FRONT & REAR
MONITOR, 10"
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK PKG, CELL PLE742
QUICK DRAINS READY
RADIO, W/BLUETOOTH
RECEIVER, BLUETOOTH
SENSOR, PRESSURE, EOU
STICK, R12'10"
SWITCH, DISCONNECT W/JS
TERMINALS, JUMP START
TRACK, 31" TG
TRAVEL ALARM
WIPER, RADIAL W/O LOWER
LINKAGE, BKT DB W/EYE GRADE
FILM, ROPS CERTIFICATION
Features
Additional InformationCAT CERTIFIED USED
839 GD 7/6/20
BLOCK HEATER
336 COMMON AR
BATTERY, COLD WEATHER
BEARING, SWING STD
BOOM TUBE W/EOU
BOOM, REACH 21'4"
C9.3 ENGINE
CAB, DELUXE
CAMERA, 360 VISIBILITY
CONTROL, QC
COOLANT, COLD WEATHER
COUNTERWEIGHT, 6.8MT 14,990
COUPLER, PG W/O PIN DB
CYLINDER, BKT DB
CYLINDER, BOOM
CYLINDER, STICK
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
DECALS, STICK WARNING, ANSI
DOOR, RADIATOR W/O SCREEN
ETHER STARTING AID
FAN, STD
FILM, EMC
FILM, LIFTING
FILM, OPERATING PATTERN, 2WAY
FINE SWING
FRAME, SWING STD, BUMPER RDY
GRADE SENSOR, R12'10" STICK
GRADE SENSOR, REACH BOOM
GRADE W/2D, ASSIST&PAYLOAD
GUARD, BOTTOM HD
GUARD, SWIVEL
GUARD, TRACK GUIDE SEGMENTED
GUARD, TRAVEL MOTOR HD
HYDRAULIC PKG, COMBINED
LIGHT, CHASSIS
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, REACH BOOM RH & LH
LINES, DRAIN, PGC
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
LONG UC W/ HD ROLLER
MACHINE ECM
MIRROR, CAB, W/O GUARD
MIRROR, RH SIDE, FRONT & REAR
MONITOR, 10"
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK PKG, CELL PLE742
QUICK DRAINS READY
RADIO, W/BLUETOOTH
RECEIVER, BLUETOOTH
SENSOR, PRESSURE, EOU
STICK, R12'10"
SWITCH, DISCONNECT W/JS
TERMINALS, JUMP START
TRACK, 31" TG
TRAVEL ALARM
WIPER, RADIAL W/O LOWER
LINKAGE, BKT DB W/EYE GRADE
FILM, ROPS CERTIFICATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • FairToo cold to test
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Ok
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Yes
  • 66
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone