Caterpillar 336

Caterpillar 336

Price
On Request
Year
2019
Working hours
248 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336
CategoryCrawler Excavators
Serial NumberDKS02152
Unit Number470446
Catalog NumberCU4647046
Manufacturing Year2019
Hours248 h
CountryUnited States
LocationEl Paso, TX
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Accessories
ENGINEENGINE
Additional InformationMIRROR, CAB, W/O GUARD
CYLINDER, STICK
COUNTERWEIGHT, 6.8MT 14,990
CAB, DELUXE
336 COMMON AR
WIPER, RADIAL W/O LOWER
LONG UC W/ HD ROLLER
LIGHT, CHASSIS
TERMINALS, JUMP START
LINES-QC, R12'10" STICK
STICK, R12'10"
GUARD, TRACK GUIDE SEGMENTED
BEARING, SWING STD
FRAME, SWING STD, BUMPER RDY
TRACK, 33" TG
COOLANT, COLD WEATHER
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
BLOCK HEATER
HYDRAULIC PKG, STANDARD
DECALS, CAB, ANSI
CYLINDER, BOOM
DECALS, EXTERIOR, ANSI
LINES, DRAIN, PGC
SWITCH, DISCONNECT W/JS
FINE SWING
LIGHTS, REACH BOOM RH & LH
FAN, REVERSE
GRADE SENSOR, R12'10" STICK
MIRROR, RH SIDE, FRONT & REAR
DOOR, RADIATOR W/O SCREEN
BATTERY, COLD WEATHER
ETHER STARTING AID
MONITOR, 10"
BOOM, REACH 21'4"
GUARD, BOTTOM HD
LINKAGE, BKT DB W/EYE GRADE
PRODUCT LINK PKG, CELL PLE742
GUARD, TRAVEL MOTOR HD
DECALS, STICK WARNING, ANSI
CONTROL, QC
CYLINDER, BKT DB
CAMERA, 360 VISIBILITY
RADIO, W/BLUETOOTH
GUARD, SWIVEL
SENSOR, PRESSURE, EOU
BOOM TUBE W/EOU
GRADE SENSOR, REACH BOOM
LINES, QC, REACH BOOM
FILM, OPERATING PATTERN, 2WAY
MACHINE ECM
LIGHTS, CAB, W/RAIN PROTECTOR
TRAVEL ALARM
COUPLER, PG W/O PIN DB
PEDAL, STRAIGHT TRAVEL
RECEIVER, BLUETOOTH
Features
Accessories
ENGINEENGINE
Additional InformationMIRROR, CAB, W/O GUARD
CYLINDER, STICK
COUNTERWEIGHT, 6.8MT 14,990
CAB, DELUXE
336 COMMON AR
WIPER, RADIAL W/O LOWER
LONG UC W/ HD ROLLER
LIGHT, CHASSIS
TERMINALS, JUMP START
LINES-QC, R12'10" STICK
STICK, R12'10"
GUARD, TRACK GUIDE SEGMENTED
BEARING, SWING STD
FRAME, SWING STD, BUMPER RDY
TRACK, 33" TG
COOLANT, COLD WEATHER
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
BLOCK HEATER
HYDRAULIC PKG, STANDARD
DECALS, CAB, ANSI
CYLINDER, BOOM
DECALS, EXTERIOR, ANSI
LINES, DRAIN, PGC
SWITCH, DISCONNECT W/JS
FINE SWING
LIGHTS, REACH BOOM RH & LH
FAN, REVERSE
GRADE SENSOR, R12'10" STICK
MIRROR, RH SIDE, FRONT & REAR
DOOR, RADIATOR W/O SCREEN
BATTERY, COLD WEATHER
ETHER STARTING AID
MONITOR, 10"
BOOM, REACH 21'4"
GUARD, BOTTOM HD
LINKAGE, BKT DB W/EYE GRADE
PRODUCT LINK PKG, CELL PLE742
GUARD, TRAVEL MOTOR HD
DECALS, STICK WARNING, ANSI
CONTROL, QC
CYLINDER, BKT DB
CAMERA, 360 VISIBILITY
RADIO, W/BLUETOOTH
GUARD, SWIVEL
SENSOR, PRESSURE, EOU
BOOM TUBE W/EOU
GRADE SENSOR, REACH BOOM
LINES, QC, REACH BOOM
FILM, OPERATING PATTERN, 2WAY
MACHINE ECM
LIGHTS, CAB, W/RAIN PROTECTOR
TRAVEL ALARM
COUPLER, PG W/O PIN DB
PEDAL, STRAIGHT TRAVEL
RECEIVER, BLUETOOTH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources