Quick Search

Caterpillar 336F

Caterpillar 336F

CAT Certified
Price
US$ 254,000
Year
2018
Working hours
3,560 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HAWTHORNE MACHINERY CO.
Escondido, CA
+1 858 674 7040
Show phone number
Basic information
BrandCaterpillar 336F
CategoryCrawler Excavators
Serial NumberTZA20073
Unit Number035049
Catalog Number4339996
Year2018
Hours3,560 h
CountryUnited States
LocationEscondido, United States
Pricing
Price Excluding Tax254,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*LIGHTING, CAB (HALOGEN)
*GUARD, TRAVEL MOTOR, HD
*GUARD, BOTTOM, HEAVY DUTY
*ALARM, TRAVEL
*AIR CONDITIONER
*CONTROL, FINE SWING
*ACCUMULATOR WITH CRN
*CAB-ROPS,70/30,W/VANDAL-G BOSS
WASHER, WINDSHIELD UPPER/LOWER
GUARD, TRACK GUIDE, SEGMENTED
CERT EMISSIONS, EPA/EU
WIPER-RADIAL, 70/30 W/LOWER
CTRL, CAT PIN GRABBER COUPLER
*CYLINDER, BOOM (W/O BLCV)
CHANGER,HAND CTRL 2-WAY (ANSI)
PRODUCT LINK, CELLULAR PL641
GUARD, SWIVEL
*COOLING, HIGH AMBIENT
TRACK, 31" TG (GLT)
LINES-HP, REACH BOOM
*CAMERA, REAR VIEW, MIRRORS(RH)
REACH BOOM ES PKG
STICK, R12'10" DB ES
COMBINED CIR STP PKG
*COUNTERWEIGHT, HEAVY
LINES-HP, R12'10" STICK
LINES-QC, R12'10" STICK
*ETHER AID
*SEAT,H-BACK,HEATER,S/AIR,COOL
*336F L HEX HEAVY CTWT
COUPLER, PG W/O PIN DB
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering