Caterpillar 336F HT

Caterpillar 336F HT

Price
325,000 USD
Year
2016
Working hours
3,353 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336F HT
CategoryCrawler Excavators
Serial NumberTZA00512
Unit NumberTZA00512
Catalog NumberCU4332592
Manufacturing Year2016
Hours3,353 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax325,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional informationLINES, BOOM-UP (STD)
LINES, FRONT (QC)
LINES, SDRV (STD/PGQC)
LINES-HP, R12'10" STICK
LINES-HP, REACH BOOM
LINES-QC, R12'10" STICK
MIRROR, W/O GUARD
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
REACH BOOM ES PKG
REGIONAL PKG, AM-N
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R12'10" DB ES
STORAGE PROTECTION (DOMESTIC)
SUN SCREEN (70/30)
TRACK, 33" TG (GLT)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
CAB 70/30 GRD PKG
AIR CLEANER, HIGH EFFICIENCY
BKT R-CYL/LKG W/LIFT PKG
BUMPER, SIDE RUBBER
CAMERA, REAR VIEW, MIRRORS(RH)
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
COMBINED CIR STP PKG
COOLING, HIGH AMBIENT
COUNTERWEIGHT, HEAVY
COUPLER LINES, REACH BOOM
COUPLER, PG W/O PIN DB
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
GUARD, BOTTOM
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, TRAVEL MOTOR, HD
INSTRUCTIONS, ANSI (CAB)
LANE 2 ORDER
LIGHTING, CAB (HALOGEN)
EMISSIONS
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional informationLINES, BOOM-UP (STD)
LINES, FRONT (QC)
LINES, SDRV (STD/PGQC)
LINES-HP, R12'10" STICK
LINES-HP, REACH BOOM
LINES-QC, R12'10" STICK
MIRROR, W/O GUARD
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
REACH BOOM ES PKG
REGIONAL PKG, AM-N
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R12'10" DB ES
STORAGE PROTECTION (DOMESTIC)
SUN SCREEN (70/30)
TRACK, 33" TG (GLT)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
CAB 70/30 GRD PKG
AIR CLEANER, HIGH EFFICIENCY
BKT R-CYL/LKG W/LIFT PKG
BUMPER, SIDE RUBBER
CAMERA, REAR VIEW, MIRRORS(RH)
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER STARTING PKG
COMBINED CIR STP PKG
COOLING, HIGH AMBIENT
COUNTERWEIGHT, HEAVY
COUPLER LINES, REACH BOOM
COUPLER, PG W/O PIN DB
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
GUARD, BOTTOM
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
GUARD, TRAVEL MOTOR, HD
INSTRUCTIONS, ANSI (CAB)
LANE 2 ORDER
LIGHTING, CAB (HALOGEN)
EMISSIONS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Daniel Dougherty
Telephone:+1 865 546 1414
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone