Quick Search

Caterpillar 336

Caterpillar 336

CAT Certified
Price
US$ 295,000
Year
2019
Working hours
3,692 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar 336
CategoryCrawler Excavators
Serial NumberDKS01010
Unit Number464787
Catalog Number4675063
Year2019
Hours3,692 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax295,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAT CERTIFIED USED
LINES, HP, REACH BOOM
LINES, CONNECTOR, PIN GRABBER
GUARD, BOTTOM HD
TRAVEL ALARM
FILM, LIFTING
LINES-HP, R12'10" STICK
ETHER STARTING AID
TRACK, 33" TG
STICK, R12'10"
CYLINDER, STICK
BLOCK HEATER, 120V
GUARD, TRAVEL MOTOR HD
BOOM, REACH 21'4"
FAN, STD
HYDRAULIC PKG, COMBINED
DECALS, EXTERIOR, ANSI
DECALS, CAB, ANSI
GRADE W/2D, ASSIST&PAYLOAD
WIPER, RADIAL W/O LOWER
MIRROR, CAB, W/O GUARD
RADIO, W/BLUETOOTH
GRADE SENSOR, REACH BOOM
BEARING, SWING STD
CYLINDER, BKT DB
PRODUCT LINK PKG, CELL PLE742
COUPLER, PG W/O PINS DB
336 COMMON AR
LONG UC W/ HD ROLLER
GUARD, TRACK GUIDE SEGMENTED
LINES, DRAIN, PGC
LIGHTS, REACH BOOM RH & LH
GRADE SENSOR, R12'10" STICK
DOOR, RADIATOR W/O SCREEN
SWITCH, DISCONNECT W/JS
CAMERA, REAR + RH VIEW
MIRROR, RH SIDE, FRONT & REAR
FILM, ROPS CERTIFICATION
FRAME, SWING STD, BUMPER RDY
C9.3B ENGINE
COUNTERWEIGHT, 6.8MT 14,990
LINKAGE, BKT DB W/EYE GRADE
CYLINDER, BOOM
LINES-QC, R12'10" STICK
TERMINALS, JUMP START
ADDED ON WO 0K94317 12-15-21
QUICK DRAINS READY, HRC
CAB, DELUXE
2215 BW 3/10/22
PEDAL, STRAIGHT TRAVEL
BATTERY, COLD WEATHER
BOOM TUBE W/EOU
COOLANT, COLD WEATHER
CONTROL, QC
LINES, QC, REACH BOOM
LIGHT, CHASSIS
SENSOR, PRESSURE, EOU
MONITOR, 10"
LIGHTS, CAB, W/O 360
MACHINE ECM
FILM, STICK WARNING, ANSI
FILM, OPERATING PATTERN, 2WAY
FINE SWING
FILM, EMC
RECEIVER, BLUETOOTH
GUARD, SWIVEL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering