Caterpillar 336

Caterpillar 336

Price
375,000 USD
Year
2019
Working hours
712 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336
CategoryCrawler Excavators
Serial NumberDKS01352
Unit NumberDKS01352
Catalog NumberCU4630338
Manufacturing Year2019
Hours712 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$ 375,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationLINKAGE, BKT DB W/EYE GRADE
MIRROR, CAB, W/O GUARD
FAN, STD
CAB, DELUXE
TERMINALS, JUMP START
FILM, LIFTING
PACK, ROLL ON ROLL OFF-TRUCK
LANE 2 ORDER
GRADE W/2D, ASSIST&PAYLOAD
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
FILM, EMC
CYLINDER, BKT DB
STICK, R12'10"
GUARD, TRACK GUIDE SEGMENTED
LIGHTS, REACH BOOM RH & LH
GRADE SENSOR, R12'10" STICK
DOOR, RADIATOR W/O SCREEN
LINES, DRAIN, STD
TRACK, 33" TG
NO STORAGE PROTECTION
FILM, OPERATING PATTERN, 2WAY
HYDRAULIC PKG, STANDARD
SWITCH, DISCONNECT W/JS
CAMERA, REAR + RH VIEW
MIRROR, RH SIDE, FRONT & REAR
BATTERY, COLD WEATHER
BOOM, REACH 21'4"
LIGHTS, CAB, W/O 360
PRODUCT LINK PKG, CELL PLE742
DECALS, STICK WARNING, ANSI
CYLINDER, STICK
WIPER, RADIAL W/O LOWER
GRADE SENSOR, REACH BOOM
FILM, ROPS CERTIFICATION
MONITOR, 10"
336 HYD EXCAVATOR
Features
Additional InformationLINKAGE, BKT DB W/EYE GRADE
MIRROR, CAB, W/O GUARD
FAN, STD
CAB, DELUXE
TERMINALS, JUMP START
FILM, LIFTING
PACK, ROLL ON ROLL OFF-TRUCK
LANE 2 ORDER
GRADE W/2D, ASSIST&PAYLOAD
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
FILM, EMC
CYLINDER, BKT DB
STICK, R12'10"
GUARD, TRACK GUIDE SEGMENTED
LIGHTS, REACH BOOM RH & LH
GRADE SENSOR, R12'10" STICK
DOOR, RADIATOR W/O SCREEN
LINES, DRAIN, STD
TRACK, 33" TG
NO STORAGE PROTECTION
FILM, OPERATING PATTERN, 2WAY
HYDRAULIC PKG, STANDARD
SWITCH, DISCONNECT W/JS
CAMERA, REAR + RH VIEW
MIRROR, RH SIDE, FRONT & REAR
BATTERY, COLD WEATHER
BOOM, REACH 21'4"
LIGHTS, CAB, W/O 360
PRODUCT LINK PKG, CELL PLE742
DECALS, STICK WARNING, ANSI
CYLINDER, STICK
WIPER, RADIAL W/O LOWER
GRADE SENSOR, REACH BOOM
FILM, ROPS CERTIFICATION
MONITOR, 10"
336 HYD EXCAVATOR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources