Caterpillar 336 FL

Caterpillar 336 FL

Price
187,000 USD
Year
2014
Working hours
3556 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336 FL
CategoryCrawler Excavators
Serial NumberRKB000383
Unit NumberUB15965
Catalog NumberCU4646210
Manufacturing Year2014
Hours3556 h
CountryUnited States
LocationFelton, DE
Pricing
Price Excluding Tax$ 187,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • No
  • Good
  • Good
  • Goodneeds paint touched up
  • Good
  • Good
  • Good
  • Fairpump access door needs to be replaced, coolant access door dented
  • Fairoutter cover dented
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairoutdated
  • Good2 small burn holes seat bottom
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • no
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Fairbattery switch will not turn off
  • Fair1 cab light out
  • Good
  • Good
  • Good
hydraulics
  • full and clean
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesHyd. Thumb
boom
  • R boom
  • Good
  • Goodlittle play normal for hrs
  • Goodlittle play normal for hrs
stick
  • 12 10"
  • Goodlittle play normal for hrs.
  • Good
  • Goodlittle wear normal for hrs.
bucket
  • No
  • Cat
  • 54"
  • Good
  • Goodnormal wear for hrs
  • Goodnormal wear for hrs.
  • Goodth
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Shoessome bent
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front151mm36
Carrier Rollers Rear153 mm28
Idlers Front21.5 mm21
Links37.742
Pins & Bushings (External)8.1 mm70
Pins & Bushings (Internal)34 1/4"40
Track Roller 146.925
Track Roller 647.120
Track Roller 845.840
Track Shoes (Width)33.5" ? 39.5 mm16
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY NORTHSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 410 686 7777
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources