Caterpillar 336FL

Caterpillar 336FL

Price
230,000 USD
Year
2015
Working hours
4366 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB01071
Unit NumberI7673
Catalog NumberCU4397435
Manufacturing Year2015
Hours4366 h
CountryUnited States
LocationSt. Cloud, MN
Pricing
Price Excluding Tax$ 230,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLH compartment door has small bend
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSmall Dents
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Full
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • YesBell Housing to Hydraulic Pump is Wet
  • No
  • RED
  • PM 4 @ 4214 Hrs
  • Normal
  • Normal
  • GoodReplaced belts
  • Good
  • Good
  • GoodNew pump installed 11/18 @ 4214 Hrs
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • GoodMinor leak repaired
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • GoodBoom & tool box lights replaced 11/18
  • Good
  • Good
  • Good
hydraulics
  • Full
  • Good
  • Good
  • Good
  • Good
  • FairMinor abrasion on boom cylinder hose
  • Good
  • Good
  • Good
  • Good
  • FairSome minor play
  • Good
  • FairRotex has minor play
  • Good
  • Good
  • Good
boom
  • 21 5"
  • Good
  • Good
  • Good
stick
  • 12 10"
  • FairSome minor play bucket to stick
  • Good
  • Good
bucket
  • No
  • Raveling Flat Bottom
  • 43"
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number6Y2590
Notes - UNDERCARRIAGE 1TRACK ROLLERS HAVE A 178 AVG, With a wear of 12%
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1571571212
Carrier Rollers Rear158157812
Idlers Front21211414
Links1231231414
Pins & Bushings (External)69692121
Pins & Bushings (Internal)1717
Track Shoes (Width)28281616
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone