Quick Search

Caterpillar 336F 12

Caterpillar 336F 12

Price
$189,500
Year
2017
Working hours
5,668 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Fishersville, VA
+1 540 940 8049
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 336F 12
CategoryCrawler Excavators
Serial NumberRKB10652
Unit Number153180PF
Catalog Number4604217
Year2017
Hours5,668 h
CountryUnited States
LocationFishersville, VA
Pricing
Price Excluding Tax189,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*COVER, FENDER
LANE 3 ORDER
*336F L HEX
CABLE ARMORED 6 COND 1.5M
CABLE 6 PIN MTH 6 SOC MTH GCS
CBL-SV HEX AS300 B CBL 9.1M
KIT BASE CAT HEX F SERIES
QUICK DRAINS, READY (OIL)
SNM940 CONNECTED
*CONTROL, FINE SWING
REACH BOOM HD PKG
GUARD, TRACK GUIDE, SEGMENTED
*CYLINDER, STICK (W/O SLCV)
*ACCUMULATOR WITH CRN
JOYSTICK STANDARD STP PKG
CABLE GCS - MS980 NOSE
MOUNT CAB TOP, RECEIVER
*SEAT BELT, 2"
CERT EMISSIONS, EPA/EU
DECALS, CAB ANSI
*RADIO, 24V AM/FM
TRACK, 33" TG (GLT)
*SEAT,H-BACK,HEATER,S/AIR,COOL
*CAB-ROPS,70/30,W/VANDAL-G BOSS
CHANGER,HAND CTRL 2-WAY (ANSI)
*CYLINDER, BOOM (W/O BLCV)
PRODUCT LINK, CELLULAR PL641
AIR CLEANER, STANDARD
*LINES, SDRV (STD/PGQC)
*LINES, BOOM-UP (STD)
PACK, ROLL ON ROLL OFF-TRUCK
*COUNTERWEIGHT, STD
*ETHER AID
*AIR CONDITIONER
*COOLING, HIGH AMBIENT
STORAGE PROTECTION (DOMESTIC)
LINES, FRONT (STD)
*CAMERA, REAR VIEW, MIRRORS(RH)
*PANEL, STD START SWITCH
*LIGHTING, CAB (HALOGEN)
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF (DUAL)
*GUARD, BOTTOM, HEAVY DUTY
*MIRROR, W/O GUARD
WIPER-RADIAL, 70/30 W/O LOWER
WASHER, WINDSHIELD UPPER
*ALARM, TRAVEL
.
STICK, R12'10" DB HD
DECALS, EXTERIOR ANSI
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering