Quick Search

Caterpillar 336

Caterpillar 336

Price
US$ 220,000
Year
2019
Working hours
6,523 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 559 896 4040
Show phone number
Basic information
BrandCaterpillar 336
CategoryCrawler Excavators
Serial NumberDKS01180
Unit NumberCU0000813
Catalog Number10048302
Year2019
Hours6,523 h
CountryUnited States
LocationCity of Industry, United States
Pricing
Price Excluding Tax220,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationJeff Liebl | Consigning Sales Representative 949-860-2825 Phone | 714-713-5110 ... 2 ORDER
PACK, ROLL ON ROLL OFF-TRUCK
FILM, LIFTING
NO STORAGE PROTECTION
LINES-HP, R12'10" STICK
TRACK, 33" TG
BOOM, REACH 21'4"
FAN, STD
HYDRAULIC PKG, COMBINED
DECALS, EXTERIOR, ANSI
DECALS, CAB, ANSI
GRADE W/2D, ASSIST&PAYLOAD
WIPER, RADIAL W/O LOWER
MIRROR, CAB, W/O GUARD
GRADE SENSOR, REACH BOOM
GUARD, TRACK GUIDE SEGMENTED
LINES, DRAIN, PGC
LIGHTS, REACH BOOM RH & LH
GRADE SENSOR, R12'10" STICK
DOOR, RADIATOR W/O SCREEN
SWITCH, DISCONNECT W/JS
CAMERA, REAR + RH VIEW
MIRROR, RH SIDE, FRONT & REAR
FILM, ROPS CERTIFICATION
LINES-QC, R12'10" STICK
TERMINALS, JUMP START
CAB, DELUXE
QUICK DRAINS READY, HRC
LINES, HP, REACH BOOM
PRODUCT LINK PKG, CELL PLE742
LINES, QC, REACH BOOM
FILM, OPERATING PATTERN, 2WAY
FILM, EMC
MONITOR, 10"
LIGHTS, CAB, W/O 360
FILM, STICK WARNING, ANSI
CONTROL, QC
COOLANT, COLD WEATHER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering