Caterpillar 336FL XE

Caterpillar 336FL XE

Price
273,792 USD
Year
2017
Working hours
2756 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL XE
CategoryCrawler Excavators
Serial NumberDFY00273
Unit NumberE133814
Catalog NumberCU4350939
Manufacturing Year2017
Hours2756 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 273,792
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
COUPLER, QUICKCOUPLER, QUICK
Additional InformationSTICK LENGTH: 10'6"
TRACK SHOE WIDTH/TYPE: 33" TG
ENGINE TIER RATING: T4F
ENCLOSED CAB
BOOM, ONE PIECE
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone