Quick Search

Caterpillar 336 TC

Caterpillar 336 TC

Price
On Request
Year
2020
Working hours
2,369 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
TX
+1 7262167607
Show phone number
Basic information
BrandCaterpillar 336 TC
CategoryCrawler Excavators
Serial NumberDKS02417
Unit NumberHLK040632
Catalog Number4832566
Year2020
Hours2,369 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
Additional informationCAB, DELUXE
STICK, R12'10"
TOOL CONTROL
*STICK, R12'10"
CAMERA, REAR + RH VIEW
TRACKS, 33"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering