Caterpillar 336FL PT

Caterpillar 336FL PT

Price
219,903 USD
Year
2018
Working hours
3424 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL PT
CategoryCrawler Excavators
Serial NumberTZA20133
Unit NumberTZA20133
Catalog NumberCU4752242
Manufacturing Year2018
Hours3424 h
CountryUnited States
LocationLansing, MI
Pricing
Price Excluding Tax219,903 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPLEASE CALL FOR MACHINE LOCATION
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
CAB, AC, 1PC BOOM, 12'10" STK, HYD THUMB, COMBO CIR W/HP LINES, TG PADS
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPLEASE CALL FOR MACHINE LOCATION
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
CAB, AC, 1PC BOOM, 12'10" STK, HYD THUMB, COMBO CIR W/HP LINES, TG PADS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • Good
  • FairRight rear is bent slight
  • FairScratched
  • Good
  • Good
  • FairLeft rear screen is torn and has been repaired
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor fading and more scratches and surface rust
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairCushions are a little dirty
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesCaterpillar Hydraulic 4 Finger Thumb shows some wear
boom
  • Good
  • Good
  • FairP&B have very little movement
stick
  • FairP&B have very little movement
  • Good
  • Good
bucket
  • No
  • 54” Bkt
  • FairShows some wear
  • FairAll H-Link P&B have very little movement
  • Good
  • FairShow some wear
  • FairShow some wear
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Links6Y2589
Track Shoes33.5” TG Pads
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1521523232
Carrier Rollers Rear1521523232
Idlers Front23234040
Links1211214242
Pins & Bushings (External)68681414
Track Roller 21781781515
Track Roller 31781781515
Track Roller 71781781515
Track Roller 81781781515
Track Roller 91721784815
Track Shoes (Width)30304040
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone