Caterpillar 336FL

Caterpillar 336FL

Price
181,500 USD
Year
2016
Working hours
3,070 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial Number0RKB01779
Unit Number5010700
Catalog NumberCU4838661
Manufacturing Year2016
Hours3,070 h
CountryUnited States
LocationMechanicsville, VA
Pricing
Price Excluding Tax181,500 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • No
  • Yes
  • Good
  • FairRight hand side is slight bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPump compartment door is dented and scratched
  • Fair
  • Good
  • Good
  • FairCab grab handle is bent, and catwalk grad rail bracket is bent
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • GoodNA
  • Good
  • GoodNA
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 3/4 of a tank
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMay. 2020
  • Good
  • Good
  • FairWasher does not work
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNA
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • GoodBelt Driven
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • No
  • Good
  • Good
  • GoodNA
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • GoodNA
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNA
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • No
  • CAT
  • 42in
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number6y-2590 6y-2589
LinksLinks have multiple seized links
Track ShoesSingle grousers
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front152mm153mm
Carrier Rollers Rear156mm157mm
Links123mm123mm
Pins & Bushings (External)69mm68mm
Segments40mm41mm
Track Roller 1Guarded
Track Roller 2Guarded
Track Roller 3Guarded
Track Roller 4Guarded
Track Roller 5Guarded
Track Roller 6Guarded
Track Roller 7Guarded
Track Roller 8Guarded
Track Roller 9174mm175mm
Track Shoes (Width)27.5"27.5"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone