Caterpillar 336FL

Caterpillar 336FL

Price
246,296 USD
Year
2017
Working hours
3,498 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberKCS20011
Catalog NumberCU4826407
Manufacturing Year2017
Hours3,498 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax246,296 USD
Tax (10%)24,630 USD
Price Including Tax270,925 USD
Details
Accessories
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional information12MONTHS/2000HRS WARRANTY AND HD ADVANTAGE FOR QLD/NT END USERS
TILT MUD BUCKET
1600MM GP BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 1300420189
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone