Quick Search

Caterpillar 336FL

Caterpillar 336FL

CAT Certified
Price
US$ 168,000
Year
2018
Working hours
5,877 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Charlotte, NC
+1 704 731 7500
Show phone number
Basic information
BrandCaterpillar 336FL
CategoryCrawler Excavators
Serial NumberRKB20937
Unit NumberG18-584M
Catalog Number10059937
Year2018
Hours5,877 h
CountryUnited States
LocationCHARLOTTE, United States
Pricing
Price Excluding Tax168,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional informationCAB • AIR • 42" BUCKET • ULTRA LOW SULFUR DIESEL FUEL

LANE 2 ORDER
WIPER-RADIAL, 70/30 W/LOWER
TRACK, 33" TG (GLT)
PACK, ROLL ON ROLL OFF-TRUCK
STORAGE PROTECTION (DOMESTIC)
BUCKET-HD, 60" 2.46 YD3 (DB)
CCU (CAT CERTIFIED USED)
HOT LIST
COLD WEATHER STARTING PKG
CHANGER,HAND CTRL 2-WAY (ANSI)
DECALS, EXTERIOR ANSI
WASHER, WINDSHIELD UPPER/LOWER
STICK, R10'6" DB HD
PRODUCT LINK, SATELLITE PL631
JOYSTICK STANDARD STP PKG
REACH BOOM HD PKG
DECALS, CAB ANSI
LINES, FRONT (STD)
GUARD, TRACK GUIDE, SEGMENTED
ENG SN SYE27488
AIR CLEANER, HIGH EFFICIENCY
Warranty ( 2 ) PM 2 Kits
Special Offers 12 Month, 1000 Hour, PT & Hyd ( + CVA )
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection 12 Month, 1000 Hour, PT & Hyd ( + CVA )
Special Offers ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
650
  • YesClean for sale
  • No
  • No
  • Good
  • FairCounterweight scratched and has a couple dents
  • FairPeeling
  • Good
  • Good
  • Good
  • Good
  • FairFaded and a few scratches
  • FairRadiator door dents
  • FairCab valance dent _ Belly pans have a couple dings
  • Good
safety items
300
  • YesErops
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1200
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodjan 2023
  • Good
  • Good
  • Good
engine
430
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Fair
  • FairAccessory belt cracking
  • Good
  • Good
  • Fair#4 Cylinder injector not responding _ Check injector and wiring
  • Good300 HOURS ON THE PM
  • Good
cooling system
410
  • Good
  • Good
  • Good
  • FairReservoir is dark _possibly from a previous repair _ Clean and check _replace
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
910
  • Good
  • FairStarting to leak _Alight film on the rod
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
210
  • 106"
  • FairPlay at the bucket
  • Good
  • Good
bucket
500
  • Cat
  • 42"
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number6Y2589-90
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front15520
Carrier Rollers Rear15616
Idlers Front21.521
Links11968
Pins & Bushings (External)6863
Track Roller 120.525
Track Roller 22020
Track Roller 82020
Track Roller 920.525
Track Shoes (Width)34" 26.536
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • 1241 HOURS OF IDLE TIME
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering