Caterpillar 336EL

Caterpillar 336EL

Price
173,838 USD
Year
2015
Working hours
5072 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336EL
CategoryCrawler Excavators
Serial NumberBZY02557
Unit NumberEM2015522
Catalog NumberCU4406793
Manufacturing Year2015
Hours5072 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$ 173,838
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information*ACCUMULATOR WITH CRN
*AIR CLEANER, STANDARD
*AIR CONDITIONER
*ALARM, TRAVEL
*BATTERY, COLD WEATHER
*BLOCK HEATER
*BOOM, REACH 21'4" HD
*CAB STD PKG
*CAB-ROPS,70/30,W/VANDAL-G BOSS
*CAMERA, REAR VIEW PKG
*CAMERA, REAR VIEW, MIRRORS(RH)
*CHANGER, HAND CONTROL 2-WAY
*COLD WEATHER STARTING PKG
*CONTROL, FINE SWING
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 13,230LBS
*CTRL, CAT PIN GRABBER COUPLER
*CYLINDER, BKT (DB LINKAGE)
*336EL HYD EXC. 13,228 LB CTWT
*CYLINDER, BOOM (W/O BLCV)
*CYLINDER, STICK (W/O SLCV)
*ETHER AID
*GUARD HD BOTTOM PKG
*GUARD, BOTTOM, HEAVY DUTY
*GUARD, SWIVEL
*GUARD, TRACK GUIDE, SEGMENTED
*GUARD, TRAVEL MOTOR, HD
*HATCH, OPENABLE ROOF
*HYD VLV, TCS PKG
*INSTRUCTION,NORTH AMERICA ANSI
*JOYSTICK, THUMB WHEEL
*LIGHTING, CAB (HALOGEN)
*LINES, OIL COOLER, STD
*LINES-HP PKG(R-BOOM/12'10"STK)
*LINES-HP, REACH BOOM
*LINES-QC PKG(R-BOOM/12'10"STK)
*LINES-QC, REACH BOOM
*LINKAGE, BKT-DB W/LIFT
*MAT, FLOOR, RH PEDAL
*MIRROR, CAB, EXTERNAL
*PANEL, STD START SWITCH
*PEDAL, STRAIGHT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • No
  • Yes
  • Lower guards under cab,fuel tank,etc damaged,other areas in good general condition.
  • FairLower portion of right side bent
  • Good
  • FairMinor damage
  • FairBottom Guards on right and left side bent
  • Fair
  • Good
  • Good
  • FairLeft access door damageRight door slightly bent
  • FairRight side fender/ bumper bent
  • Good
  • FairLeft grab Iron by cab slightly bent
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Poorno fire extinguisher
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • Yes
  • Yes
  • Not required.
  • 3/4 full
  • All gauges/switches work.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • Yes
  • No
  • normal
  • Engine cranks runs good at low idle,high idle and hydraulic stall
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Machine cranks good.
  • Good
  • GoodMachine starts good.
  • Good
  • Good
  • Good
  • Good
hydraulics
  • All hydraulic functions work good,no drift in cylinders
  • Good
  • GoodNo leaks
  • GoodNo leaks
  • Good
  • Good
  • Good
  • FairSwivel guard bent
  • Good
  • Good
  • Good
  • Good
  • GoodNo leaks.
  • Good
  • Good
  • Good
  • GoodNo leaks
attachments / work tools
  • No attachment
boom
  • 21’3”
  • Boom in good condition
  • Good
  • Good
  • Good
stick
  • 12’8”
  • Good
  • Good
  • Good
bucket
  • No bucket with machine.
  • GoodSome side to side wear in H linkage
final drives
  • No leaks
  • GoodNo leaks
  • GoodNo leaks
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE70%-80%
Link Part NumberCat/6I2589/6I2590
Track Shoes28mm/ grouser height/ 16% wore 33 1/2” wide
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front155mm155mm2020
Carrier Rollers Rear155mm155mm2020
Idlers Front21mm21mm1414
Links122mm122mm2121
Pins & Bushings (External)67 mm67mm3030
Segments3030
Track Roller 121mm21mm3030
Track Roller 221mm21mm3030
Track Roller 321mm21mm3030
Track Roller 421mm21mm3030
Track Roller 521mm21mm3030
Track Roller 621mm21mm3030
Track Roller 721mm21mm3030
Track Roller 821mm21mm3030
Track Roller 921mm21mm3030
Track Shoes (Width)33 1/2”33 1/2”
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone