Quick Search

CAT 336EL

CAT 336EL

Year
2013
Working hours
4,212 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 559 896 4040
Show phone number
Basic information
BrandCAT 336EL
Quinn Company
CategoryCrawler Excavators
Serial NumberBZY02411
Unit NumberCU0000530
Catalog Number4585140
Year2013
Hours4,212 h
CountryUnited States
LocationCity of Industry, United States
Pricing
Price Excluding Tax210,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information******EMISSIONS******
******TIER 4INTERIM**
******CARB YT7C86****

ANTIFREEZE, -50C (-58F)
INSTRUCTIONS, ENGLISH
*LIGHTING, CAB (HALOGEN)
*PANEL, STD START SWITCH
*SEAT, H-BACK, W/HEATER,S/AIR
ROLL ON-ROLL OFF
CERT EMISSIONS, EPA/EU
*COOLING, HIGH AMBIENT
*CHANGER, HAND CONTROL 2-WAY
*CAB STD PKG
*WASHER, WINDSHIELD UPPER/LOWER
*QUICK DRAINS, READY (OIL)
*CAMERA, REAR VIEW PKG
*COLD WEATHER STARTING PKG
*TOOL CTRL STP PKG
*GUARD HD BOTTOM PKG
*R-CYLINDER PKG
*336EL HYD EXC. 13,228 LB CTWT
*TRACK, 33" TG (GLT)
*GUARD, TRACK GUIDE, SEGMENTED
*HYD VLV, TCS PKG
*REGIONAL PKG REGULATED (NACD)
72" BUCKET
*COUNTERWEIGHT, 13,228LBS
*R-BOOM/10'6" STICK HD PKG
*LINES-HP PKG (R-BOOM/10'6"STK)
*LINES-QC PKG (R-BOOM/10'6"STK)
*CTRL & LINES,CTR-LOCK PIN GRAB
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1920
  • Yes
  • No
  • No
  • Fairdamage to the rear right and left rear bumpers
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairleft rear door has 1 small dent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1220
  • No
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairout of date
  • Good
  • Good
  • Fairreplace both wiper blades
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • YesEngine hose is leaking customer brought machine to the shop for that repair There is side to side play from stick to coupler Customer has the shop fixing the issue
  • No
  • Red
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
stick
300
  • There is side to side play from stick to coupler Customer has the shop fixing the issue
  • Good
  • Good
  • Good
bucket
500
  • Yes
  • 72
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1.581.5986
Carrier Rollers Rear1.581.5888
Idlers Front21211414
Links12312477
Pins & Bushings (External).41.4199
Pins & Bushings (Internal)86586500
Track Roller 11.891.9010
Track Roller 21.911.915
Track Roller 3XX
Track Roller 41.901.9155
Track Roller 5XX
Track Roller 61.911.9255
Track Roller 7XX
Track Roller 81.921.9055
Track Roller 91.891.891010
Track Shoes (Width)30301818
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering