Caterpillar 336ELN

Caterpillar 336ELN

Price
On Request
Year
2012
Working hours
8017 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336ELN
CategoryCrawler Excavators
Serial NumberTMZ00309
Unit NumberTMZ00309
Catalog NumberCU4541332
Manufacturing Year2012
Hours8017 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationTRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE TRACK LINKS: 70 %
UNDERCARRIAGE TRACK BUSHINGS: 70 %
ENGINEPOWER: 320 HP
UNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE TRACK ROLLERS: 70 %
LENGTH OF STICK: 3200 MM
OPERATING WEIGHT: 38.5 T
UNDERCARRIAGE IDLERS: 70 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 70 %
CUTTING WIDTH: 1700 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thorsten Hill
Germany
Telephone:+49 6631 9601 ext 15
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone