Quick Search

Caterpillar 336E

Caterpillar 336E

Price
$111,912
Year
2012
Working hours
10,985 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
Estevan, SK
+1 855 743 7979
Show phone number
Basic information
BrandCaterpillar 336E
CategoryCrawler Excavators
Serial NumberBZY01581
Catalog Number10002344
Year2012
Hours10,985 h
CountryCanada
LocationEstevan, Canada
Pricing
Price Excluding Tax111,912 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information###### NOTE EMISSIONS DELETED#######

 Pin grabber Quick Coupler 

 48"HD Dig bkt

 72" clean up bkt

 Positive air shut off

ALARM, TRAVEL         

BELT, SEAT, 3" RETRACTABLE  

CONTROL, FINE SWING      

AIR CONDITIONER        

ETHER AID           

PRODUCT LINK-CELLULAR (PL522)

ACCUMULATOR WITH CRN     

R-BOOM/12'10" STICK HD PKG  

LINKAGE, BKT-DB W/LIFT    

BOOM, HD REACH 21'4"     

STICK, 12'10" DB       

R-CYLINDER PKG        

                 

 GUARD, TRAVEL MOTOR, HD     

 QUICK DRAINS, READY (OIL)    

 COUNTERWEIGHT, 13,228LBS    

 INSTRUCTIONS, ENGLISH      

 LINES-QC PKG(R-BOOM/12'10"STK) 

 CTRL & LINES,CTR-LOCK PIN GRAB 

 COLD WEATHER STARTING PKG    

 TERMINALS, JUMP START      

 BATTERY, COLD WEATHER      

 BLOCK HEATER          

 CHANGER, HAND CONTROL 2-WAY   

 ASHTRAY   

"AS IS CONDITION MINIMUM RECON APPLIED "

CUTOMER VALUE ASSURANCE PROGRAM APPLIES       
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering