Caterpillar 336E

Caterpillar 336E

Price
187,500 USD
Year
2013
Working hours
4219 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336E
CategoryCrawler Excavators
Serial NumberRZA00305
Unit NumberUE5024
Catalog NumberCU4411943
Manufacturing Year2013
Hours4219 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 187,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information336EL H
CAB STD PKG
CAMERA, REAR VIEW
COLD WEATHER STARTING PKG
CONTROL, QC
COOLING, HIGH AMBIENT
GD HD BOTTOM PACKAGE
GUARD, TRACK GUIDE, SEGMENTED
HYD VLV, TCS PKG
LIGHTING, CAB (HALOGEN)
LINES-HP PACKAGE
LINES-QC PACKAGE
PANEL, STD START SWITCH
PREFILTER, AIR (INTEGRATE)
QUICK DRAINS, RDY
R-BOOM/12'10" STICK HD
R-CYLINDER PKG
REGIONAL PKG
SEAT, H-BACK, W/HEATER,S/AIR
TOOL CTRL STP PKG
TRACK, 34" TG (GLT)
WASHER, WINDSHIELD UPPER/LOWER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • Good
  • Good
  • Fairpeeling
  • Good
  • Good
  • Good
  • Fairbent
  • Good
  • Good
  • Goodscratches
  • Good
  • Good
  • Good
  • Goodsmall dents
  • Good
safety items
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • ok
  • Goodtoo cold to check
  • Good
  • Good
  • Goodfloormat missing cover
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • none
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • ok
  • Good
  • Good
  • Good
  • Good
  • Goodguard plates bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
stick
  • 1210
  • Good
  • Good
bucket
  • Yes
  • CAT
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part NumberCAT 6Y-2590
Track Shoes33.5" width
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front6.246.20610
Carrier Rollers Rear6.246.2268
Idlers Front82821414
Links4.844.841414
Pins & Bushings (External)2.682.681414
Pins & Bushings (Internal)34.1034.101010
SegmentsOKOK
Track Roller 178761510
Track Roller 27476310
Track Roller 3GUARDGUARD
Track Roller 47276010
Track Roller 5GUARDGUARD
Track Roller 67674103
Track Roller 7GUARDGUARD
Track Roller 876761010
Track Roller 978781515
Track Shoes (Width)1.081.082020
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone