Caterpillar 336D

Caterpillar 336D

Price
126,355 USD
Year
2012
Working hours
4521 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336D
CategoryCrawler Excavators
Serial NumberPGW00197
Unit Number34318
Catalog NumberCU4492707
Manufacturing Year2012
Hours4521 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$ 126,355
Tax (10%)$ 12,635
Price Including Tax$ 138,990
Features
Additional InformationWilliam Adams Pty Ltd (ABN 72 009 569 493)

Terms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our Clayton premises unless otherwise indicated
6. All sales are nett cash ex works

700MM DIG BUCKET
750MM DIG BUCKET
MUD BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone