Caterpillar 336DLN

Caterpillar 336DLN

Price
On Request
Year
2009
Working hours
7971 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336DLN
CategoryCrawler Excavators
Serial NumberMYP00179
Unit NumberMYP00179
Catalog NumberCU4524222
Manufacturing Year2009
Hours7971 h
CountryGermany
LocationWiedemar
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationUNDERCARRIAGE SPROCKETS: 50 %
TRACK SHOES (PADS) CONDITION: 60 %
OPERATING WEIGHT: 36.8 T
CUTTING WIDTH: 1700 MM
LENGTH OF STICK: 3200 MM
TRACK SHOES (PADS) WIDE: 600 MM
ENGINEPOWER: 272 HP
UNDERCARRIAGE CARRIER ROLLERS: 60 %
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Steve Muehlberg
Germany
Telephone:+49 34207 79126
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone