Caterpillar 336DL

Caterpillar 336DL

Price
123,000 USD
Year
2010
Working hours
5889 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336DL
CategoryCrawler Excavators
Serial NumberW3K00752
Unit NumberU99696
Catalog NumberCU4473609
Manufacturing Year2010
Hours5889 h
CountryUnited States
LocationTulsa, OK
Pricing
Price Excluding Tax$ 123,000
Tax-
Price Including Tax-
Features
Additional Information*336DL HYDRAULIC EXCAVATOR
*CAB, DELUXE
*CAT PRODUCT LINK 321SR
*GUARD, BOTTOM HEAVY DUTY
*PERFORMANCE PLUS
*R-BOOM/ 12'10" STICK
*STARTING AID, COLD WEATHER
*TRACK, 34" TG W/ GUARDING
CERT EMISSIONS, EPA
INSTRUCTION,NORTH AMERICA ANSI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN CATSee InventoryWebsiteSelect contact
Daniel Brannon
Telephone:+1 806 677 5867
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone