Caterpillar 336DL

Caterpillar 336DL

Price
105,246 USD
Year
2011
Working hours
8279 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 336DL
CategoryCrawler Excavators
Serial NumberPPN00621
Unit Number8U3269
Catalog NumberCU4398837
Manufacturing Year2011
Hours8279 h
CountryNetherlands
LocationVuren
Pricing
Price Excluding Tax$ 105,246
Tax-
Price Including Tax-
Features
Additional InformationYear of manufacture: okt 2011
Model year: 2011
Model code: 336DL
Empty weight: 39.400 kg
Chassis type: rigid
Battery: Year of manufacture 2011

CATERPILLAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT B.V. (NETHERLANDS)See InventoryWebsiteSelect contact
Menno Westerlaken
Netherlands
Telephone:+31 183 51 50 70
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone